norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears stainless steel, module 1.5
toothing milled, straight teeth, engagement angle 20°, Form B without hub
22400-20_B

Spur gears stainless steel, module 1.5 toothing milled,...

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Drawing reference:
Form A: with hub
Form B: without hub
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400-20_B Spur gears stainless steel, module 1.5 toothing milled, straight teeth, engagement angle 20°, Form B without hub 189 kB

Drawings

Spur gears stainless steel, module 1.5
toothing milled, straight teeth, engagement angle 20°, Form B without hub

Item selection/filter

Order No.FormForm-TypeModuleNo. of
teeth
B

DD1D2
max.
CADAcc.PriceOrder
22400-20-1215170080Bwithout hub1,5801712312016 0.00 €
22400-20-1215170120Bwithout hub1,51201718318016 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83