norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Chain tensioner size 1 with arched profile, Form B
22281-58_B

Chain tensioner size 1 with arched profile, Form B

go back

Item description/product images

DescriptionMaterial:Outer housing and C-profile steel.
Inner housing plastic.
Chain tensioner, ultra-high molecular polyethylene PE-UHMW.
Springs stainless steel.
Version:Outer housing and C-profile electro zinc-plated and painted black.Note:Ready-to-install chain tensioner for low-noise, low-wear operation of ISO 606 roller chains. The robust steel housing offers high durability and reliable operation.

Available with two tensioning forces and two models:
Light spring force version: 174 - 32 N.
Strong spring force version: 396 - 60 N.

Form A: Short housing.
Form B: Long housing.
For applications with frequent direction changes, we recommend the chain tensioner with the long housing. We supply these exclusively with strong spring force.

Simple wear control with the three-colour wear indicator
green: ok
yellow: still ok
red: insufficient spring travel. The chain tensioner needs to be readjusted. The chain must be replaced when the range of all adjustment options no longer ensures sufficient readjustment.
Temperature range:-20 °C to +60 °C (briefly up to +80 °C).Assembly:The ideal mounting location is directly behind the drive sprocket, so that the length of the slack side being tensioned is kept as short as possible. Several chain links should be in contact to minimise wear.
The size 1 chain tensioner is supplied in a locked state. Only after installation are the locking screws on the springs of the clamping core released. The middle of the three locking screws is loosened with approx. four turns. The other two springs are only released if required.
Accessory:Angle brackets 22281-90.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22281-58_B Chain tensioner size 1 with arched profile, Form B 288 kB

Drawings

Chain tensioner size 1 with arched profile, Form B

Item selection/filter

Order No.FormForm definitionVersion 1B

SizeISO No.Clamping force
1 spring released
(N)

Clamping force
2 spring released
(N)

Clamping force
3 spring released
(N)

Clamping
travel
L2
Division inchesMatching
angle bracket

CADAcc.PriceOrder
22281-58-20612BLong housingintensified spring force20106 B-1132-60264-120396-180403/8X7/3222281-90-10167 0.00 €
22281-58-20812BLong housingintensified spring force20108 B-1132-60264-120396-180401/2X5/1622281-90-10167 0.00 €
22281-58-21012BLong housingintensified spring force20110 B-1132-60264-120396-180405/8X3/822281-90-10167 0.00 €
22281-58-21212BLong housingintensified spring force20112 B-1132-60264-120396-180403/4X7/1622281-90-10167 0.00 €
22281-58-21612BLong housingintensified spring force20116 B-1132-60264-120396-180401X17mm22281-90-10167 0.00 €
22281-58-22012BLong housingintensified spring force20120 B-1132-60264-120396-180401 1/4X3/422281-90-10167 0.00 €
22281-58-20622BLong housingintensified spring force20106 B-2132-60264-120396-180403/8X7/3222281-90-10167 0.00 €
22281-58-20822BLong housingintensified spring force20108 B-2132-60264-120396-180401/2X5/1622281-90-10167 0.00 €
22281-58-21022BLong housingintensified spring force25110 B-2132-60264-120396-180405/8X3/822281-90-10167 0.00 €
22281-58-21222BLong housingintensified spring force30112 B-2132-60264-120396-180403/4X7/1622281-90-10167 0.00 €
22281-58-21622BLong housingintensified spring force45116 B-2132-60264-120396-180401X17mm22281-90-10167 0.00 €
22281-58-20632BLong housingintensified spring force25106 B-3132-60264-120396-180403/8X7/3222281-90-10167 0.00 €
22281-58-20832BLong housingintensified spring force30108 B-3132-60264-120396-180401/2X5/1622281-90-10167 0.00 €
22281-58-21032BLong housingintensified spring force40110 B-3132-60264-120396-180405/8X3/822281-90-10167 0.00 €
22281-58-21232BLong housingintensified spring force45112 B-3132-60264-120396-180403/4X7/1622281-90-10167 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83