norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Chain tensioner TS with arched or elliptical profile, Form A
22281-52_A

Chain tensioner TS with arched or elliptical profile, Form A

go back

Item description/product images

DescriptionMaterial:Housing steel.
Chain tensioner, ultra-high molecular polyethylene PE-UHMW.
Version:Housing electro zinc-plated and painted black.Note:Ready-to-install chain tensioner for low-noise, low-wear running of ISO 606 roller chains. The TS chain tensioner is used when there is insufficient space for a conventional tensioning system. Space required under the chain is just 40 mm.

Two different versions are available:
Form A: with arched profile.
Form B: with elliptical profile (if one side wears down, the slide can simply be turned over and the other side used).

The TS chain tensioner has two pre-tensioned springs. They can be loosened individually and enable three different tension settings. The arrangement of the holes and slots on the housing generally facilitates installation and offers additional adjustment options for re-tensioning.
Temperature range:-20 °C to +60 °C (briefly up to +80 °C).Assembly:The ideal mounting location is directly behind the drive sprocket, so that the length of the slack side being tensioned is kept as short as possible. Several chain links should be in contact to minimise wear.
The TS chain tensioner is supplied in a locked position. Only after installation are one or both springs released, depending on the tension required. The locking screw is released by rotating it approximately four turns.
Only the left spring released: light tension.
Only the right spring released: medium tension.
Both springs released: high tension
Accessory:Angle brackets 22281-90.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22281-52_A Chain tensioner TS with arched or elliptical profile, Form A 307 kB

Drawings

Chain tensioner TS with arched or elliptical profile, Form A

Item selection/filter

Order No.FormForm definitionAB

SizeISO No.Clamping force
both springs released
(N)

Clamping force
left spring released
(N)

Clamping force
right spring released
(N)

Clamping
travel
L2
Division inchesMatching
angle bracket

CADAcc.PriceOrder
22281-52-1061Aarched profile1020TS06 B-1190-9658-32132-60403/8X7/3222281-90-29900 0.00 €
22281-52-1081Aarched profile16,520TS08 B-1190-9658-32132-60401/2X5/1622281-90-29900 0.00 €
22281-52-1101Aarched profile15,620TS10 B-1190-9658-32132-60405/8X3/822281-90-29900 0.00 €
22281-52-1121Aarched profile14,820TS12 B-1190-9658-32132-60403/4X7/1622281-90-29900 0.00 €
22281-52-1062Aarched profile7,520TS06 B-2190-9658-32132-60403/8X7/3222281-90-29900 0.00 €
22281-52-1082Aarched profile15,232TS08 B-2190-9658-32132-60401/2X5/1622281-90-29900 0.00 €
22281-52-1102Aarched profile11,332TS10 B-2190-9658-32132-60405/8X3/822281-90-29900 0.00 €
22281-52-1053Aarched profile7,420TS05 B-3190-9658-32132-60408,0mmX3,0mm22281-90-29900 0.00 €
22281-52-1063Aarched profile9,432TS06 B-3190-9658-32132-60403/8X7/3222281-90-29900 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83