norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body and rotary table Al alloy, anodised.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Position indicator plastic.
Version:Radial play of rotation axis < 0.015 mm.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Note:360° adjustment, no end stop.
The position indicator reads in increments of 0.1° increasing clockwise from 0.0° to 9.9° while the rotary table rotates counter-clockwise. A scale on the circumference of the rotary stage is marked every 10°.
The position indicator can be re-mounted in any of 4 positions by removing the grip and loosening the two screws.

Transmission ratio:
21161-08 = 50:1
21161-12 = 55:1

The rotary stage can be easily combined with other modules of the same size.
Drawing reference:
Assembly position of position indicator:
a) top (standard)
b) right
c) bottom
d) left

All counterbores to DIN 74-Bm (D6)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21161 Rotary positioning stages with position indicators 356 kB

Drawings

Rotary positioning stages with position indicators
Rotary positioning stages with position indicators

Item selection/filter

Order No.D

D1D2D3D4D5D6HH1H2H3LL1L2L3F1
N
F2
N
F3
N
M1
Nm
CADAcc.PriceOrder
21161-082623543610M4x64301496801729365005002003 0.00 €
21161-122623806015M6x964017,5126933143605005002005 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83