norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Carriage body zinc.
Plastic bearing material iglidur® J.
Rails anodised aluminium.

Version:Body chromed.
Guide rail natural colour anodised.
Note:Miniature slide guides are maintenance-free and corrosion resistant. Very high speeds and accelerations are possible due to the low weight. Applicable temperature max. 80 °C.
Miniature slide guides are insensitive to dust and are ideal for dry running.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21230_FW Low profile linear guide systems DryLin® N Carriage 258 kB

Drawings

Low profile linear guide systems DryLin® N Carriage
Low profile linear guide systems DryLin® N Carriage

Item selection/filter

Order No.Version 1Version 2CADAcc.PriceOrder
21230-2700fixed bearingwith through hole 0.00 €
21230-2701floating bearingwith through hole 0.00 €
21230-2710fixed bearingwith tapped holes 0.00 €
21230-2711floating bearingwith tapped holes 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83