norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Frame brass.
Tubular bubble vial glass.
Version:Black anodisedNote:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
These tubular levels can be fastened using the two holes.
- Three sight windows
- Sensitivity in angular minutes for 2 mm bubble travel
- Green filling
Temperature range:-35 °C up to +55 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21812_B Tubular bubble levels with frame to screw on, Form B, three sight glasses 142 kB

Drawings

Tubular bubble levels with frame to screw on, Form B, three sight glasses

Item selection/filter

Order No.FormBD4H

H1LL1L2SensitivityCADAcc.PriceOrder
21812-2571305B12,34,51315737455' 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83