norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Mounting bracket steel.Version:Mounting bracket electro zinc-plated.Note for ordering:Sold in pairs.
Note:As an option for floor or side mounting.Accessory:21334-20 Steel telescopic slides for side mounting, partial extension, load capacity up to 50 kg.

21334-45 Steel telescopic slides for side mounting, partial extension, load capacity up to 65 kg.

21334-70 Steel telescopic slides for side mounting, over extension, load capacity up to 70 kg.

21334-75 Steel telescopic slides for side mounting, over extension, load capacity up to 70 kg.

21334-65 Steel telescopic slides for side mounting, over extension, load capacity up to 68 kg.

21334-55 Steel telescopic slides for side mounting, over extension, load capacity up to 68 kg.

21334-60 Steel telescopic slides for side mounting, over extension, load capacity up to 68 kg.

21335-10 Steel telescopic slides for side mounting, full extension, load capacity up to 124 kg.

21335-20 Steel telescopic slides for side mounting, over extension, load capacity up to 160 kg.

21334-90 Steel telescopic slides for side mounting, over extension, load capacity up to 82 kg.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21335-83_A Mounting bracket, steel, for telescopic slides, Form A 134 kB

Drawings

Mounting bracket, steel, for telescopic slides, Form A

Item selection/filter

Order No.FormForm definitionA

A1A2A3BHH1H2LL1CADAcc.PriceOrder
21335-83-069043A--76,282,6165,11543,715,96,569,9266,7 0.00 €
21335-83-114044A-66---18,344,515,27,4114,6114,6 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83