norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 100 kg
21335-01

Telescopic slides, stainless steel, for side mounting, full...

go back

Item description/product images

DescriptionProduct description:These telescopic slides with soft-close function offer a full-extension option that permits easy access to the rear of the drawer. They are made from corrosion-resistant stainless steel and are ideal for use in canteens, laboratory facilities and medical equipment. They are designed for drawers up to 1000 mm wide and ensure reliable and durable use in demanding environments.Material:

Rail stainless steel 1.4301.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4034.

Version:Slides bright.
Ball cages bright.
Balls bright.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.
Temperature range:0 °C to +40 °C.Advantages:Soft close
Light running
Precise guidance for high lateral stability
Accessory:21335-85 Mounting bracket, stainless steel, for telescopic slides.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21335-01 Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 100 kg 175 kB

Drawings

Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 100 kg

Item selection/filter

Order No.

AssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Packaging typeCADAcc.PriceOrder
21335-01-0400side mountingstandard651 piece = 1 pair 0.00 €
21335-01-0450side mountingstandard651 piece = 1 pair 0.00 €
21335-01-0500side mountingstandard701 piece = 1 pair 0.00 €
21335-01-0550side mountingstandard851 piece = 1 pair 0.00 €
21335-01-0600side mountingstandard1001 piece = 1 pair 0.00 €
21335-01-0700side mountingstandard1001 piece = 1 pair 0.00 €
21335-01-0790side mountingstandard901 piece = 1 pair 0.00 €
Order No.A

A1A2A3A4A5A6A7A8B=WidthH=HeightTravel
S
L=LengthCADAcc.PriceOrder
21335-01-040026160192--128160-28819,153388400 0.00 €
21335-01-045026160192256-128160-32019,153450450 0.00 €
21335-01-050026192224--160192-38419,153500500 0.00 €
21335-01-055026192224320352160192-41619,153550550 0.00 €
21335-01-060026256288384416192256-48019,153600600 0.00 €
21335-01-07002628832044848025628851257619,153700700 0.00 €
21335-01-07902635238454457632035241667219,153800790 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83