|
|
|
21334-86Stainless steel telescopic slides for side mounting, full... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The slides are ideal for kitchen ovens and are suitable for a temperature range of -20 °C to +300 °C. They are suitable for a variety of environments, including industrial, commercial, domestic and outdoor. They combine functionality with high quality, making them perfect for demanding applications. Material:Rail stainless steel 1.4301.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4034. Version:Slides bright. Ball cages bright. Balls bright.Note for ordering:Sold in pairs.Note:On telescopic slides with full extension, the travel is similar to the installed length, which ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 cycles.
When mounted horizontally, the load capacity is 75 % less.
The head height of the fastening screws should not exceed 2,5 mm and have a head diameter of max. 9,6 mm, otherwise there is a risk of collision with other parts of the slide.Temperature range:-20 °C to +300 °C.Accessory:21335-85 Mounting bracket, stainless steel, for telescopic slides.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Assembly | Product type | Fp1= load capacity/pair 10.000 cycl. | Packaging type | CAD | Acc. | Price | Order |
|---|
| 21334-86-0300 | side mounting | standard | 65 | 1 piece = 1 pair |  | | 0.00 € | | | 21334-86-0350 | side mounting | standard | 70 | 1 piece = 1 pair |  | | 0.00 € | | | 21334-86-0400 | side mounting | standard | 75 | 1 piece = 1 pair |  | | 0.00 € | | | 21334-86-0450 | side mounting | standard | 80 | 1 piece = 1 pair |  | | 0.00 € | | | 21334-86-0500 | side mounting | standard | 75 | 1 piece = 1 pair |  | | 0.00 € | | | 21334-86-0550 | side mounting | standard | 70 | 1 piece = 1 pair |  | | 0.00 € | | | 21334-86-0600 | side mounting | standard | 65 | 1 piece = 1 pair |  | | 0.00 € | | | 21334-86-0650 | side mounting | standard | 60 | 1 piece = 1 pair |  | | 0.00 € | | | 21334-86-0700 | side mounting | standard | 55 | 1 piece = 1 pair |  | | 0.00 € | |
| Order No. | A | A1 | A2 | A3 | A4 | B | H | Travel S | L | CAD | Acc. | Price | Order |
|---|
| 21334-86-0300 | 26 | - | - | 224 | 256 | 19,1 | 35,3 | 317,4 | 300 |  | | 0.00 € | | | 21334-86-0350 | 26 | - | - | 256 | 288 | 19,1 | 35,3 | 366,6 | 350 |  | | 0.00 € | | | 21334-86-0400 | 26 | - | 192 | 320 | 352 | 19,1 | 35,3 | 415,8 | 400 |  | | 0.00 € | | | 21334-86-0450 | 26 | - | 224 | 352 | 384 | 19,1 | 35,3 | 465 | 450 |  | | 0.00 € | | | 21334-86-0500 | 26 | 256 | 288 | 416 | 448 | 19,1 | 35,3 | 514,2 | 500 |  | | 0.00 € | | | 21334-86-0550 | 26 | 288 | 320 | 480 | 512 | 19,1 | 35,3 | 563,4 | 550 |  | | 0.00 € | | | 21334-86-0600 | 26 | 320 | 352 | 512 | 544 | 19,1 | 35,3 | 612,6 | 600 |  | | 0.00 € | | | 21334-86-0650 | 26 | 320 | 352 | 576 | 608 | 19,1 | 35,3 | 661,8 | 650 |  | | 0.00 € | | | 21334-86-0700 | 26 | 352 | 384 | 608 | 640 | 19,1 | 35,3 | 711 | 700 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|