norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, stainless steel, for side mounting, partial extension both sides, load capacity up to 18 kg, style B
Item description/product images
DescriptionMaterial:Version:Rails bright. Balls hardened.Note for ordering:Sold individually.Note:On telescopic slides with partial extension, the travel is less than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to the maximum value at 50,000 cycles.
The load capacity is ca. 75% lower by horizontal mounting.
The head height of the fastening screws should not exceed 0,9 mm otherwise there is a risk of collision with other parts of the slide.
Style A: greased. Style B: with food-grade lubricant.
A lubricant (NSF H1) that is suitable for the foodstuff industry is used.
Recommended screws: M 2.6. Maximum screw length = panel thickness + 1.5 mm.Temperature range:5 °C to 35 °CAdvantages:Smooth running High lateral stability due to precise guidanceDrawing reference:
1) the rails with length 80 mm have no hole here
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.