norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, stainless steel, for side mounting, partial extension both sides, load capacity up to 18 kg
21333-95

Telescopic slides, stainless steel, for side mounting, partial...

go back

Item description/product images

DescriptionMaterial:Version:Rails bright.
Balls hardened.
Note for ordering:Sold individually.Note:On telescopic slides with partial extension, the travel is less than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The specified load capacities refer to the maximum value at 50,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.

The head height of the fastening screws should not exceed 0,9 mm otherwise there is a risk of collision with other parts of the slide.

Style A: greased.
Style B: with food-grade lubricant.

A lubricant (NSF H1) that is suitable for the foodstuff industry is used.

Recommended screws: M 2.6.
Maximum screw length = panel thickness + 1.5 mm.
Temperature range:5 °C to 35 °CAdvantages:Smooth running
High lateral stability due to precise guidance
Drawing reference:
1) the rails with length 80 mm have no hole here
Special features:
RoHS

Drawings (total overview)

Telescopic slides, stainless steel, for side mounting, partial extension both sides, load capacity up to 18 kg
Telescopic slides, stainless steel, for side mounting, partial extension both sides, load capacity up to 18 kg

Telescopic slides, stainless steel, for side mounting, partial extension both sides, load capacity up to 18 kg, style A

More information

Drawings

Telescopic slides, stainless steel, for side mounting, partial extension both sides, load capacity up to 18 kg, style A

Item selection/filter

Order No.FormA

A1A2A3A4A5A6BHLTravel
S
Loading
per pair
kg
CADAcc.PriceOrder
21333-95-10080A12-4256-40565,215,58048,514 0.00 €
21333-95-10100A123862763860765,215,510068,516 0.00 €
21333-95-10150A1263112126631101265,215,515094,518 0.00 €

Telescopic slides, stainless steel, for side mounting, partial extension both sides, load capacity up to 18 kg, style B

More information

Drawings

Telescopic slides, stainless steel, for side mounting, partial extension both sides, load capacity up to 18 kg, style B

Item selection/filter

Order No.FormA

A1A2A3A4A5A6BHLTravel
S
Loading
per pair
kg
CADAcc.PriceOrder
21333-95-20080B12-4256-40465,215,58048,514 0.00 €
21333-95-20100B123862763860765,215,510068,516 0.00 €
21333-95-20150B1263112126631101265,215,515094,518 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83