|
|
|
21332-40_BTelescopic slides, stainless steel, for side mounting,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Version:Rails bright. Balls hardened.Note for ordering:Sold individually.Note:On telescopic slides with over-extension, the travel is greater than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to the maximum value at 50,000 cycles.
The load capacity is ca. 75 % lower by horizontal mounting.
The head height of the fastening screws should not exceed 0,9 mm otherwise there is a risk of collision with other parts of the slide.
style A: greased, with holes. style B: with food-grade lubricant, with holes. style C: greased, with thread. style D: with food-grade lubricant, with thread.
A lubricant (NSF H1) that is suitable for the foodstuff industry is used.
Recommended screws: M 2.6. Maximum screw length = panel thickness + 1.7 mm.Temperature range:5 °C to 35 °CAdvantages:Smooth running High lateral stability due to precise guidanceDrawing reference:1) the rails with length 80 mm have no hole here Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|