norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Version:Rails bright.
Balls hardened.
Note for ordering:Sold individually.Note:On telescopic slides with over-extension, the travel is greater than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The specified load capacities refer to the maximum value at 50,000 cycles.

The load capacity is ca. 75 % lower by horizontal mounting.

The head height of the fastening screws should not exceed 0,9 mm otherwise there is a risk of collision with other parts of the slide.

style A: greased, with holes.
style B: with food-grade lubricant, with holes.
style C: greased, with thread.
style D: with food-grade lubricant, with thread.

A lubricant (NSF H1) that is suitable for the foodstuff industry is used.

Recommended screws: M 2.6.
Maximum screw length = panel thickness + 1.7 mm.
Temperature range:5 °C to 35 °CAdvantages:Smooth running
High lateral stability due to precise guidance
Drawing reference:
1) the rails with length 80 mm have no hole here
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21332-40_A Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style A 139 kB
 Technical information for telescopic slides 435 kB

Drawings

Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style A

Item selection/filter

Order No.FormA

A1A2A3A4A5A6BHLTravel
S
Loading
per pair
kg
CADAcc.PriceOrder
21332-40-10080A12-4256-46569,715,5809710 0.00 €
21332-40-10100A123862763866769,715,510012511 0.00 €
21332-40-10150A1263112126631161269,715,515017712 0.00 €