|
|
|
21332-40Telescopic slides, stainless steel, for side mounting,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Version:Rails bright. Balls hardened.Note for ordering:Sold individually.Note:On telescopic slides with over-extension, the travel is greater than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to the maximum value at 50,000 cycles.
The load capacity is ca. 75 % lower by horizontal mounting.
The head height of the fastening screws should not exceed 0,9 mm otherwise there is a risk of collision with other parts of the slide.
style A: greased, with holes. style B: with food-grade lubricant, with holes. style C: greased, with thread. style D: with food-grade lubricant, with thread.
A lubricant (NSF H1) that is suitable for the foodstuff industry is used.
Recommended screws: M 2.6. Maximum screw length = panel thickness + 1.7 mm.Temperature range:5 °C to 35 °CAdvantages:Smooth running High lateral stability due to precise guidanceDrawing reference:1) the rails with length 80 mm have no hole here Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style A |
More information |
| Order No. | Form | A | A1 | A2 | A3 | A4 | A5 | A6 | B | H | L | Travel S | Loading per pair kg | CAD | Acc. | Price | Order |
|---|
| 21332-40-10080 | A | 12 | - | 42 | 56 | - | 46 | 56 | 9,7 | 15,5 | 80 | 97 | 10 |  | | 0.00 € | | | 21332-40-10100 | A | 12 | 38 | 62 | 76 | 38 | 66 | 76 | 9,7 | 15,5 | 100 | 125 | 11 |  | | 0.00 € | | | 21332-40-10150 | A | 12 | 63 | 112 | 126 | 63 | 116 | 126 | 9,7 | 15,5 | 150 | 177 | 12 |  | | 0.00 € | |
|
Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style B |
More information |
| Order No. | Form | A | A1 | A2 | A3 | A4 | A5 | A6 | B | H | L | Travel S | Loading per pair kg | CAD | Acc. | Price | Order |
|---|
| 21332-40-20080 | B | 12 | - | 42 | 56 | - | 46 | 56 | 9,7 | 15,5 | 80 | 97 | 10 |  | | 0.00 € | | | 21332-40-20100 | B | 12 | 38 | 62 | 76 | 38 | 66 | 76 | 9,7 | 15,5 | 100 | 125 | 11 |  | | 0.00 € | | | 21332-40-20150 | B | 12 | 63 | 112 | 126 | 63 | 116 | 126 | 9,7 | 15,5 | 150 | 177 | 12 |  | | 0.00 € | |
|
Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style C |
More information |
| Order No. | Form | A | A1 | A2 | A3 | A4 | A5 | A6 | B | H | L | Travel S | Loading per pair kg | CAD | Acc. | Price | Order |
|---|
| 21332-40-30080 | C | 12 | - | 42 | 56 | - | 46 | 56 | 9,7 | 15,5 | 80 | 97 | 10 |  | | 0.00 € | | | 21332-40-30100 | C | 12 | 38 | 62 | 76 | 38 | 66 | 76 | 9,7 | 15,5 | 100 | 125 | 11 |  | | 0.00 € | | | 21332-40-30150 | C | 12 | 63 | 112 | 126 | 63 | 116 | 126 | 9,7 | 15,5 | 150 | 177 | 12 |  | | 0.00 € | |
|
Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg, style D |
More information |
| Order No. | Form | A | A1 | A2 | A3 | A4 | A5 | A6 | B | H | L | Travel S | Loading per pair kg | CAD | Acc. | Price | Order |
|---|
| 21332-40-40080 | D | 12 | - | 42 | 56 | - | 46 | 56 | 9,7 | 15,5 | 80 | 97 | 10 |  | | 0.00 € | | | 21332-40-40100 | D | 12 | 38 | 62 | 76 | 38 | 66 | 76 | 9,7 | 15,5 | 100 | 125 | 11 |  | | 0.00 € | | | 21332-40-40150 | D | 12 | 63 | 112 | 126 | 63 | 116 | 126 | 9,7 | 15,5 | 150 | 177 | 12 |  | | 0.00 € | |
|
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|