norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, aluminum, for side mounting, partial extension both sides, load capacity up to 7 kg
21332-15

Telescopic slides, aluminum, for side mounting, partial...

go back

Item description/product images

DescriptionMaterial:Rails aluminum.
Ball cage and balls steel.
Version:Rails silver anodized.
Ball cage electro zinc-plated.
Balls hardened.
Note for ordering:Sold individually.Note:On telescopic slides with partial extension, the travel is less than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The specified load capacities refer to the maximum value at 50,000 cycles.

When mounted horizontally, the load capacity is ca.. 60 % lower.

The head height of the fastening screws should not exceed 0,9 mm otherwise there is a risk of collision with other parts of the slide.

Recommended screws: M 2.5.
Maximum screw length = panel thickness + 2.2 mm.
Temperature range:5 °C to 35 °CAdvantages:Smooth running
High lateral stability due to precise guidance
Drawing reference:
1) the rails with length 70 mm have no hole here
Special features:
RoHS

Drawings

Telescopic slides, aluminum, for side mounting, partial extension both sides, load capacity up to 7 kg

Item selection/filter

Order No.A

A1A2A3A4BHLTravel
S
Loading
per pair
kg
CADAcc.PriceOrder
21332-15-007012-46-4661670323 0.00 €
21332-15-01001238763876616100405 0.00 €
21332-15-0150126312663126616150797 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83