norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Linear ball bearing with internal race, aluminum, load capacity up to 5 kg
21329

Linear ball bearing with internal race, aluminum, load capacity...

go back

Item description/product images

DescriptionMaterial:Rails aluminum.
Ball cage and balls steel.
Version:Rails silver anodized.
Ball cage electro zinc-plated.
Balls hardened.
Note for ordering:Sold individually.Note:Linear ball bearing consisting of a guide rail and a race which runs within the ball cage in the guide rail. The preferred installation position is vertical.
The specified load capacities refer to the maximum value at 50,000 cycles.

The internal stops limit the cage. Provide external stops for a loaded system.

The head height of the mounting screws should not exceed a height of 0.9 mm, otherwise there is a risk of collision with other linear ball bearing parts.

Recommended screws: M 2.5.
Maximum screw length = panel thickness + 2.2 mm.
Temperature range:5 °C to 35 °CDrawing reference:
1) the rails with length 70 mm have no hole here
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21329 Linear ball bearing with internal race, aluminum, load capacity up to 5 kg 157 kB

Drawings

Linear ball bearing with internal race, aluminum, load capacity up to 5 kg

Item selection/filter

Order No.BHLL1L2L3L4L5S1=SlideTravel
S
C0Y
N
C0Z
N
CADAcc.PriceOrder
21329-160280070166706-465182830208 0.00 €
21329-1603901001661004,538761019395249180.00 €
21329-1603901501661507,5631261019399649180.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83