norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Linear ball bearing with internal race, stainless steel, load capacity up to 24 kg
21329-40

Linear ball bearing with internal race, stainless steel, load...

go back

Item description/product images

DescriptionMaterial:Version:Rail and race bright.
Balls hardened.
Note for ordering:Sold individually.Note:Linear ball bearing consisting of a guide rail and a race which runs within the ball cage in the guide rail. The preferred installation position is vertical.
The specified load capacities refer to the maximum value at 50,000 cycles.

The internal stops limit the cage. Provide external stops for a loaded system.

The head height of the mounting screws should not exceed a height of 0.9 mm, otherwise there is a risk of collision with other linear ball bearing parts.

Style A: greazed.
Style B: with food-grade lubricant.

A lubricant (NSF H1) that is suitable for the foodstuff industry is used.

Recommended screws: M 2.6.
Maximum screw length = panel thickness + 1.5 mm.
Temperature range:5 °C to 35 °CDrawing reference:
1) the rails with length 80 mm have no hole here
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21329-40 Linear ball bearing with internal race, stainless steel, load capacity up to 24 kg 143 kB

Drawings (total overview)

Linear ball bearing with internal race, stainless steel, load capacity up to 24 kg

Linear ball bearing with internal race, stainless steel, load capacity up to 24 kg, style A

More information

Drawings

Linear ball bearing with internal race, stainless steel, load capacity up to 24 kg, style A

Item selection/filter

Order No.FormBHLL1L2L3L4L5L6L7L8L9S1=SlideTravel
S
C0Y
N
C0Z
N
CADAcc.PriceOrder
21329-40-1160280080A15,55,2801,5-4256518---284917744 0.00 €
21329-40-1160380100A15,55,21001,538627652861210385920652 0.00 €
21329-40-1160380150A15,55,21501,563112126528612103810920652 0.00 €
21329-40-1160480200A15,55,22001,5881621765381014144814923559 0.00 €

Linear ball bearing with internal race, stainless steel, load capacity up to 24 kg, style B

More information

Drawings

Linear ball bearing with internal race, stainless steel, load capacity up to 24 kg, style B

Item selection/filter

Order No.FormBHLL1L2L3L4L5L6L7L8L9S1=SlideTravel
S
C0Y
N
C0Z
N
CADAcc.PriceOrder
21329-40-2160280080B15,55,2801,5-4256518---284917744 0.00 €
21329-40-2160380100B15,55,21001,538627652861210385920652 0.00 €
21329-40-2160380150B15,55,21501,563112126528612103810920652 0.00 €
21329-40-2160480200B15,55,22001,5881621765381014144814923559 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83