norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body carbon steel.
Balls roller bearing steel.
Diverters plastic.
Version:Bright.Note:Compact guide carriage with recirculating ball guidance precision H not preloaded (Z0). With double-sided end seal. 4-row versions with round arch profile. The profile guide rail tracks are arranged at 45° and can accept loads from all directions.

High dynamic values: v = 5 m/s.

Applicable temperature in continuous use max. 80 °C.
On request:Various precision and preload classes.Drawing reference:
1) ground ref. edge
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21411-10 Carriages compact 153 kB
 Technical Information for Profile Guide Rails 105 kB

Drawings

Carriages compact

Item selection/filter

Order No.AA1B

B1EE1E2SizeHH1H2L3L4MMx
Nm
My
Nm
Mz
Nm
Lubrication holeTDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21411-10-15106310262615349,54,34,151514244,663,140M41409999M34840016200 0.00 €
21411-10-2010731032362044125,716,6201830572,850M5244173173M36,51230022400 0.00 €
21411-10-251084103535234812,56,517,925223678457M6480340340M66,51990036500 0.00 €
21411-10-301100104040286016815,83026429100,467,4M8790540540M68,52750049500 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83