norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Version:Guide backlash < 0.05 mm.
Spindle self-locking, with additional lock.
Note:For height-positioning of components and assemblies of all types (e.g. stops, sensors, limit switches, tables, cameras, entire assemblies, etc.). Electronic position indicator with 0.01 mm display accuracy and large LCD display. Reset, chain dimension and offset settings can be made via the keypad.
2 years battery life. The battery is quick and easy to replace.
The mounting position of the position indicator is set in 4 positions using one screw.
The modular design enables the vertical stage to be easily combined with positioning stages, cross slides and other accessories of the same size.
Drawing reference:
Mounting position of the position indicator:
a) top (standard)
b) right
c) bottom not possible for 21142-25
d) left
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21142 Vertical stages with electronic position indicator 374 kB

Drawings

Vertical stages with electronic position indicator
Vertical stages with electronic position indicator

Item selection/filter

Order No.BB1B3D

D1D3D4D5HH1H2H3H4H5H6H7LL1L2L3L4L5L6Travel
S
F1
N
F2
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21142-0846363326238M4432292723146315217912010836128,529,48801002,52,55 0.00 €
21142-12756033262312M66383628,52715,57315223918016560151129,412150200101020 0.00 €
21142-2515013048524625M101068645452281342,471,4376290265130251836,4255007005050100 0.00 €
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
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83