norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium alloy.Version:anodised.Note:Suitable for 21100, 21102, 21120, 21122, 21150, 21160, 21162 and 21180.Drawing reference:
all (9x) counterbores according to DIN 974-1 (D4),
all (9x) nuts DIN 934 M (D4)

Form A:
Nuts can be replaced by socket head screws with hexagon socket.
As a result, both mounting options are possible.

Form B:
The quick-release clamp set allows the rod end to be operated without tools. The quick-release clamp set consist of a grip screw and a clamping lever.

1) D3 clamping screw (2x)
2) clamping lever
3) grip screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 21170_B_Datasheet_34006_Pivot_heads_swivel_angle_30_Form_B--en 245 kB

Drawings

Pivot heads swivel angle 30°, Form B
Pivot heads swivel angle 30°, Form B

Item selection/filter

Order No.FormForm definitionD

D2AA1D1D3D4D5HH1H2BB1TF
N
M
Nm
Tightening torque
of clamping screws
(Nm)
AccessoriesCADAcc.PriceOrder
21170-104Bwith grip plate and clamping l2922193710M3311,525115,532483,530031,1121180-04 0.00 €
21170-108Bwith grip plate and clamping l4636303713M4411,53515,5740,853,74,570082,5521180-08 0.00 €
21170-112Bwith grip plate and clamping l75604674,524M662354231165,883,36,62200308,621180-12 0.00 €
21170-125Bwith grip plate and clamping l150130929140M101023105492099119,31190001504221180-24 0.00 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83