norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium alloy.Version:anodised.Note:Suitable for 21100, 21102, 21120, 21122, 21150, 21160, 21162 and 21180.Drawing reference:
all (9x) counterbores according to DIN 974-1 (D4),
all (9x) nuts DIN 934 M (D4)

Form A:
Nuts can be replaced by socket head screws with hexagon socket.
As a result, both mounting options are possible.

Form B:
The quick-release clamp set allows the rod end to be operated without tools. The quick-release clamp set consist of a grip screw and a clamping lever.

1) D3 clamping screw (2x)
2) clamping lever
3) grip screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 21170_A_Datasheet_34005_Pivot_heads_swivel_angle_30_Form_A--en 211 kB

Drawings

Pivot heads swivel angle 30°, Form A

Item selection/filter

Order No.FormForm definitionD

D2AD1D3D4HH1H2TF
N
M
Nm
Tightening torque
of clamping screws
(Nm)
AccessoriesCADAcc.PriceOrder
21170-04Awith hex socket screw29221910M3325115,53,530031,1121180-04 0.00 €
21170-08Awith hex socket screw46363013M443515,574,570082,5521180-08 0.00 €
21170-12Awith hex socket screw75604624M665423116,62200308,621180-12 0.00 €
21170-25Awith hex socket screw1501309240M101010549201190001504221180-25 0.00 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83