norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body aluminium.Version:Anodised aluminium.Note:The adapter plates for positioning systems can be used to connect a wide range of positioning systems of different sizes with each other.

Example:
Short positioning stage 21100-04 may be combined with short positioning stage 21100-08.
Rotary positioning stages 21160-12, may be combined with coaxial rotary positioning stage with electric drive 21085-120.
Long positioning stages 21120-25 may be combined with long positioning stages 21120-08.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 21161-30_C_Datasheet_34009_Adapter_plate_for_positioning_system_Form_C--en 157 kB

Drawings

Adapter plate for positioning system, Form C

Item selection/filter

Order No.FormSizeBLHDB1B2B3B4L2L1H1H2D1

D2D3D4D5D6CADAcc.PriceOrder
21161-30-25150C25150130154060130138110366010,66,41811116,6M6M4 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83