norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body made of aluminium.
Hollow shaft made of stainless steel.
Balls made of steel.
Version:Anodised aluminium.
Bearing shell PTFE coated.
Note:Counter bearings can be combined with the rotary positioning stages (21160, 21161 and 21161-10) to support long structures that are to be positioned in a rotating manner.
The properties of the rotary disc of counter bearings are similar to those of floating bearings, as they are able to compensate for axial and angular misalignments.
Plain bearings do not require any maintenance due to the PTFE coating.
Furthermore, plastic sealing elements protect the counter bearings from contamination.
Dimensions and hole patterns are largely identical to those of rotary positioning stages (21160, 21161 and 21161-10).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 21161-20_Datasheet_32829_Counter_bearing_for_rotary_positioning_stage--en 194 kB

Drawings (total overview)

Counter bearing for rotary positioning stage

Counter bearing for rotary positioning stage, Form A

More information

Drawings

Counter bearing for rotary positioning stage, Form A

Item selection/filter

Order No.SizeFormForm definitionHH1H3L2L3L4D2D3D4D5D6D7D8CADAcc.PriceOrder
21161-20-0088Awithout scale28104293610543610M4M5M4M5 0.00 €
21161-20-01212Awithout scale3812,54436012806015M66,5M6M06 0.00 €

Counter bearing for rotary positioning stage, Form B

More information

Drawings

Counter bearing for rotary positioning stage, Form B

Item selection/filter

Order No.SizeFormForm definitionHH1H3L2L3L4D2D3D4D5D6D7D8CADAcc.PriceOrder
21161-20-11212Bwith scale3812,54436012806015M66,5M6M06 0.00 €
21161-20-1088Bwith scale28104293610543610M4M5M4M5 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83