norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body and rotary table Al alloy, anodised.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Position indicator plastic.
Version:Radial play of rotation axis < 0.015 mm.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Note:360° adjustment with no end stop.
The position indicator displays in 0.1° increments clockwise. The angle of rotation is indicated directly on the large LCD display. The rotary stage rotates anti-clockwise. Reset, chain dimension and offset settings can be made via the keypad.
2 years battery life. The battery is quick and easy to replace.
The mounting position of the position indicator is set in 4 positions using one screw.

Transmission ratio:
21161-10-08 = 50:1
21161-10-12 = 55:1
21161-10-25 = 50:1

The modular design enables the rotary stage to be easily combined with other items of the same size.
Drawing reference:
Assembly position of position indicator:
a) top (standard)
b) right
c) bottom
d) left

All counterbores to DIN 74-Bm (D6)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21161-10 Rotary stages with electronic position indicator 482 kB

Drawings

Rotary stages with electronic position indicator
Rotary stages with electronic position indicator
Rotary stages with electronic position indicator

Item selection/filter

Order No.D

D1D2D3D4D5D6HH1H2H3LL1L2L3F1
N
F2
N
F3
N
M1
Nm
CADAcc.PriceOrder
21161-10-082623543610M4x64301496861729365005002003 0.00 €
21161-10-122623806015M6x964017,5126993160605005002005 0.00 €
21161-10-25514615013040-10,47535181216153801301000100050010 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83