norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Bearing blocks, sledge and lifting plate made of aluminium.
Guide column and spindle made of stainless steel.
Plain bearing bushes and slide rail made of brass.
Position indicator made of plastic.
Version:Anodised aluminium.Note:For height-adjustment for all types of components and assemblies (e.g. stops, sensors, limit switches, tables, cameras, entire assemblies). The adjustment travel is directly indicated by the position indicator in increments of 0.1 mm. The display value can be set to zero or any other value at any slide position by turning the red adjusting ring opposite the spindle.
The modular design allows the vertical stage to be easily combined with positioning stages, cross tables and other accessories of the same size.
Technical data:Reverse play < 0.05 mm.
Lateral play of the guidance: <0.02 mm.
Pre-tensioned self-locking spindle nut and spindle bearing.
Display accuracy 0.1 mm.
Temperature range:0 °C - +70 °C.Drawing reference:
Mounting position of the position indicator:
a) top (standard)
b) right
c) bottom not possible for 21141-25
d) left
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 21141_Datasheet_32832_Vertical_stages_with_mechanical_position_indicator--en 290 kB

Drawings

Vertical stages with mechanical position indicator
Vertical stages with mechanical position indicator

Item selection/filter

Order No.LBHD

Travel
S
L1L2L3L4L5L6B1B3
H1H2H3H4H5H6H7D1D3D4D5F1
N
F2
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21141-08174,5463226812010836128,523362229272314623,7332384M4801002,52,55 0.00 €
21141-12234,5753826121801656015112360223628,52715,5723,73323126M4150200101020 0.00 €
21141-25381150685225290265130251833,51304864545228134267,5462510M45007005050100 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83