norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing made of aluminium.
Rotary disc and hollow shaft made of stainless steel.
Version:Anodised aluminium.Note:Rotary positioning stages with toothed belt drive are suitable for precise and fast positioning of workpieces. The rotary disc of the motorised rotary table is driven by a stepper motor and a toothed belt drive. The angular style allows the pivot shaft to be installed in a wide variety of machine designs.
Pneumatic and electrical lines can be routed through the large hollow shaft bore without affecting the function of the rotary table. In addition, the bore is designed with the dimension H7 to serve as a centring device for the turned part. With the adjustable positioning ring the rotational reference point can be set, in relation to the position of the assembled part, as desired.
Mounting is done by cross roller bearings.
Proximity switches can be mounted with the optionally available sensor holder (21085-02-901).
Programming software available as free download.

The stepper motor with its resolution of 200 increments per revolution allows for a calculated positioning accuracy of 0.005 mm when coming from one direction. The absolute positioning accuracy when coming from one direction is 0.01 mm. The system can be operated with a duty cycle of 100 %.
Technical data:21085-10*:

Gear ratio: 2:1
Backlash: <0.2°
Concentricity of rotary disc: <0.02 mm
max. input speed: 600 U/min
max. duty cycle: 100 %
required input torque: 0.13 Nm
Rigidity: see diagram
Rotation: 360°, infinite
operating temperature: +10 °C bis +60 °C
efficiency ratio η: 0.85
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 21085-10_E_Datasheet_34016_Rotary_positioning_stages_with_toothed_belt_drive_Form_E--en 202 kB
 Motorised positioning systems 1,1 MB
 Step motor: software and handbook 5,2 MB

Drawings

Rotary positioning stages with toothed belt drive, Form E

Item selection/filter

Order No.

FormForm definitionTransmission ratioLBHH1H2DD1F1
N
F2
N
F3
N
M1
Nm
M2
Nm
CADAcc.PriceOrder
21085-10-4Ewith stepper motor on the bott2:119811055143,50673211050003000500010100 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Positioning unit
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83