norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body and rotary stage made of aluminium alloy.
Hollow shaft made of stainless steel.
Pre-loaded worm gear made of steel.
Dog coupling made of aluminium with polyurethane coupling spider.
Sensor holder made of aluminium.
Version:Aluminium alloy anodised.Note:Rotary positioning stages for motorised adjustment and positioning tasks. The pre-loaded worm gear runs virtually play-free. The fixed bearing in the motorised rotary stages is designed as a cross roller bearing. This bearing can withstand extremely high tilting moments and lateral forces. Cables can be routed through the large hole in the hollow shaft. With the adjustable positioning ring the rotational reference point can be set, in relation to the position of the assembled part, as desired. Proximity switches can be mounted with the optionally available sensor holder (21085-02-901). Programming software for stepper motor with positioning control available as download.

The stepper motor with its resolution of 200 increments per revolution allows for a calculated positioning accuracy of 0.005 mm when coming from one direction. The absolute positioning accuracy when coming from one direction is 0.01 mm. The system can be operated with a duty cycle of 100 %.

Can be combined with all other parts of the same size.

Sensor holder: incl. 2 mounting screws DIN 7991 M4x20 VA
Technical data:21085-02-110xxx:

Gear ratio: 20:1 / 40:1
backlash: < 0.02° (20:1) / < 0.10° (40:1)
radial play: <0.02 mm
max. input speed: 600 rpm
max. duty cycle: 100%
required input torque: 0.13 Nm
stiffness: see diagram
rotation: 360°, infinite
operating temperature: +10 °C to +60 °C
efficiency η: 0.33

21085-02-150xxx:

Gear ratio: 48:1
reverse play: < 0.10°
radial play: <0.02 mm
max. input speed: 600 rpm
max. duty cycle: 100%
required input torque: 0.13 Nm
rigidity: see diagram
rotation: 360°, infinite
operating temperature: +10 °C to +60 °C
efficiency η: 0.37
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 21085-02_F_Datasheet_33978_Rotary_positioning_stages_for_high_loading_with_coaxial_electric_drive--en 235 kB
 Motorised positioning systems 1,1 MB
 Step motor: software and handbook 5,2 MB

Drawings

Rotary positioning stages for high loading with coaxial electric drive, Form F

Item selection/filter

Order No.

ItemTransmission ratioFormForm definitionLBHDSurface finish
body
CADAcc.PriceOrder
21085-02-1504821Rotary Positioning Table48:1Fstepper motor with control2571757360anodised 0.00 €
21085-02-1504822Rotary Positioning Table48:1Fstepper motor with control2571757360anodised 0.00 €
21085-02-1504823Rotary Positioning Table48:1Fstepper motor with control2571757360anodised 0.00 €
21085-02-1504824Rotary Positioning Table48:1Fstepper motor with control2571757360anodised 0.00 €
FormF1
N
F2
N
F3
N
M1
Nm
M2
Nm
Filter
F1200075001200030200
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
Positioning unit
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83