|
|
|
21355Linear guide rails straight |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Rails steel. Screws steel. Parallel key stainless steel. Plug plastic.Version:Rails bright and hardened. Screws electro zinc-plated steel.Note:The linear guide rails are screwed down from above. One or more roller guide carriages can be mounted on these. The linear guide rails with a slot on both sides are suitable for assembling several linear guide rails. This makes for easy assembly of the rails using parallel keys.
As standard, the plugs are always supplied in blue RAL 5002.
Other items suitable for this system: Roller carriage for straight linear guide rails 21350. Roller carriage for linear guide rails 21351. Curved linear guide rails 21356. Cap screws 07160 M5 for size 2 or M8 for size 3.Advantages:Complex geometries consisting of straight and curved linear guide rails can be constructed.On request:Slot one side. Plug in other colours.Other lengths.(L max = 4000 mm). Diamond coating.Accessory:Parallel keys 03288-06X22 and 03288-106X22 for size 2, 03288-08X28 and 03288-108X28 for size 3.Supplied withPlug blue RAL 5002. Parallel keys (for versions with slots).Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Version 2 | Size | B | D | D1 | H | L | L1 | L2 | T | CAD | Acc. | Price | Order |
|---|
| 21355-210X0500 | without slot | 2 | 20 | 6 | 9,5 | 21 | 500 | 25 | 30 | 8,5 |  | | on request | | | 21355-210X1000 | without slot | 2 | 20 | 6 | 9,5 | 21 | 1000 | 20 | 30 | 8,5 |  | | on request | | | 21355-210X1980 | without slot | 2 | 20 | 6 | 9,5 | 21 | 1980 | 15 | 30 | 8,5 |  | | 0.00 € | | | 21355-210X2000 | without slot | 2 | 20 | 6 | 9,5 | 21 | 2000 | 25 | 30 | 8,5 |  | | on request | | | 21355-310X0500 | without slot | 3 | 28 | 9 | 14 | 28 | 500 | 30 | 40 | 12 |  | | on request | | | 21355-310X1000 | without slot | 3 | 28 | 9 | 14 | 28 | 1000 | 20 | 40 | 12 |  | | on request | | | 21355-310X1920 | without slot | 3 | 28 | 9 | 14 | 28 | 1920 | 20 | 40 | 12 |  | | 0.00 € | | | 21355-310X2000 | without slot | 3 | 28 | 9 | 14 | 28 | 2000 | 20 | 40 | 12 |  | | on request | | | 21355-212X0500 | with slot | 2 | 20 | 6 | 9,5 | 21 | 500 | 25 | 30 | 8,5 |  | | on request | | | 21355-212X1000 | with slot | 2 | 20 | 6 | 9,5 | 21 | 1000 | 20 | 30 | 8,5 |  | | on request | | | 21355-212X1980 | with slot | 2 | 20 | 6 | 9,5 | 21 | 1980 | 15 | 30 | 8,5 |  | | 0.00 € | | | 21355-212X2000 | with slot | 2 | 20 | 6 | 9,5 | 21 | 2000 | 25 | 30 | 8,5 |  | | on request | | | 21355-312X0500 | with slot | 3 | 28 | 9 | 14 | 28 | 500 | 30 | 40 | 12 |  | | on request | | | 21355-312X1000 | with slot | 3 | 28 | 9 | 14 | 28 | 1000 | 20 | 40 | 12 |  | | on request | | | 21355-312X1920 | with slot | 3 | 28 | 9 | 14 | 28 | 1920 | 20 | 40 | 12 |  | | 0.00 € | | | 21355-312X2000 | with slot | 3 | 28 | 9 | 14 | 28 | 2000 | 20 | 40 | 12 |  | | on request | |
Information about this article |
If your desired length is not shown,
please contact our professional personal. The maximum length we can supply is 4000mm.
Order now here. |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|