norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Linear ball bearing, steel, with centre flange, round version
21520-02

Linear ball bearing, steel, with centre flange, round version

go back

Item description/product images

DescriptionMaterial:Housing steel.
Cage plastic.
Balls steel.
Note:The linear ball bearings correspond to ISO 10285 series 3. With a seal both ends. The linear ball bearings are have a plastic cage. This makes for quiet running and outstanding run quality. With centre flange for direct mounting on the housing. Double bearing type for use under torque loads.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with seals both ends should be lubricated before installation. The specified load ratings apply with the use of hardened and ground shafts.
Temperature range:-20 °C to +80 °C.Accessory:Precision guide shafts 21595.
Fastening screws 07160.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21520-02 Linear ball bearing, steel, with centre flange, round version 195 kB

Drawings

Linear ball bearing, steel, with centre flange, round version

Item selection/filter

Order No.D

D1D2D3D4D5LL1TDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21520-02-080281632243,564653,1421804 0.00 €
21520-02-1202122242324,57,56164,18131570 0.00 €
21520-02-1602162646364,57,56864,19211780 0.00 €
21520-02-2002203254435,598085,113702740 0.00 €
21520-02-2502254062515,5911285,115703140 0.00 €
21520-02-3002304776626,611123106,125005490 0.00 €
21520-02-400240629880914151138,134308040 0.00 €
21520-02-5002507511294914192138,1608015900 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83