|
|
|
21500-10Tandem linear ball bearings, steel with plastic cage |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Tandem linear ball bearings are standard linear ball bearings in double lengths. Instead of two standard linear ball bearings, one tandem linear ball bearing can be used. Increased accuracy is thus achieved with less design effort. Material:Outer sleeve, roller bearing steel. Plastic cage. Balls, steel.Note:The linear ball bearings correspond to ISO 10285 series 3. With a seal both ends. The linear ball bearings are have a plastic cage. This makes for quiet running and outstanding run quality.
Recommended tolerances: Shaft: h6 Housing: H7
Linear ball bearings with a seal both ends should be lubricated before installation.
The specified load ratings apply with use of hardened and ground shafts.Temperature range:-20 °C to +80 °C.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | D | D2 | D1 | L | L1 | L2 | Dynamic load rating N | Static load rating N | Torque Nm | CAD | Acc. | Price | Order |
|---|
| 21500-10-0802 | 8 | 15,2 | 16 | 46 | 33 | 1,1 | 430 | 820 | 4,3 |  | | 0.00 € | | | 21500-10-1202 | 12 | 21 | 22 | 61 | 45,8 | 1,3 | 830 | 1600 | 11,7 |  | | 0.00 € | | | 21500-10-1602 | 16 | 24,9 | 26 | 68 | 49,8 | 1,3 | 940 | 182 | 14,2 |  | | 0.00 € | | | 21500-10-2002 | 20 | 30,5 | 32 | 80 | 61 | 1,6 | 1400 | 2800 | 25 |  | | 0.00 € | | | 21500-10-2502 | 25 | 38 | 40 | 112 | 82 | 1,85 | 1600 | 3200 | 44 |  | | 0.00 € | | | 21500-10-3002 | 30 | 44,5 | 47 | 123 | 104,2 | 1,85 | 2550 | 5600 | 78,9 |  | | 0.00 € | | | 21500-10-4002 | 40 | 59 | 62 | 151 | 121,2 | 2,15 | 3500 | 8200 | 147 |  | | 0.00 € | | | 21500-10-5002 | 50 | 72 | 75 | 192 | 155,2 | 2,65 | 6200 | 16200 | 396 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|