norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Frame brass.
Bullseye level body polyamide.
Version:Nickel-plated and high-gloss polished.Note:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
These bulleye levels can be recessed and fastened using the three holes.
- Calibrated to the underside of the flange
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
- Black contrast ring
- White level base
Temperature range:-35 °C up to +55 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21800_B Bullseye levels in frame to screw on, Form B with flange 188 kB

Drawings

Bullseye levels in frame to screw on, Form B with flange

Item selection/filter

Order No.FormD

D1D2D3D4HH1SensitivityCADAcc.PriceOrder
21800-2141030B201410171,6101,830' 0.00 €
21800-2171030B25171221210230' 0.00 €
21800-2181130B301812242,511330' 0.00 €
21800-2281430B40282034,52,514430' 0.00 €
21800-2341530B50342543315530' 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83