norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Ball guide pins low carbon steel 1.7139.Version:case-hardened.Note:Steel ball guide pins are the perfect choice for precise guiding tasks in tool and die making as well as in demanding manufacturing processes. These high-quality ball guide pins have been specially developed to ensure maximum precision, stability and durability.

With an integrated collar, the ball guide pins provide an optimal basis for mounting ball guide units. The collar enables precise and secure alignment of the unit, resulting in smooth movement and reliable guidance of tools and dies.

The 3+1 principle ensures the correct assembly of the two die halves. 3 guide elements with large diameters and 1 guide element with a smaller diameter are incorporated.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21597-15 Ball guide pins steel 199 kB
 Guide columns and guide pins 1,3 MB

Drawings

Ball guide pins steel

Item selection/filter

Order No.D

D1LL1L2CADAcc.PriceOrder
21597-15-1208012168044 0.00 €
21597-15-12100121610044 0.00 €
21597-15-12120121612044 0.00 €
21597-15-12140121614044 0.00 €
21597-15-1808018228067 0.00 €
21597-15-18100182210067 0.00 €
21597-15-18120182212067 0.00 €
21597-15-18140182214067 0.00 €
21597-15-18160182216067 0.00 €
21597-15-18180182218067 0.00 €
21597-15-18200182220067 0.00 €
21597-15-18240182224067 0.00 €
21597-15-30160303616067 0.00 €
21597-15-30200303620067 0.00 €
21597-15-30240303624067 0.00 €
21597-15-30280303628067 0.00 €
21597-15-30300303630067 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83