norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel flange clevis-type for ISO 15552 / 21287, Form B
12021-20_B

Swivel flange clevis-type for ISO 15552 / 21287, Form B

go back

Item description/product images

DescriptionMaterial:Hinge brackets aluminium.
Plain bearing sintered steel with Teflon.
Pins and screws steel.
Version:Hinge bracket bright.
Pins and screws electro zinc-plated.
Note:Swivel flange for DIN ISO 15552 and DIN ISO 21287 standard and compact cylinders. This swivel flange is used for pivot mounting of pneumatic cylinders.

Mounted on the bottom (end cover).

Form A: Standard.
Form B: With sintered bronze plain bearing.
Supplied with1 swivel flange.
1 pin.
2 circlips.
4 cap screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 12021-20_B Swivel flange clevis-type for ISO 15552 / 21287, Form B 257 kB

Drawings

Swivel flange clevis-type for ISO 15552 / 21287, Form B

Item selection/filter

Order No.FormForm definitionComponent
material
AB

B1DD3D5thicknessEHLRCADAcc.PriceOrder
12021-20-21032BPlain bearingSintered steel32,52645106,611930224510 0.00 €
12021-20-21040BPlain bearingSintered steel382852126,611935255212 0.00 €
12021-20-21050BPlain bearingSintered steel46,53260129151140276512 0.00 €
12021-20-21063BPlain bearingSintered steel56,54070169151145327516 0.00 €
12021-20-21080BPlain bearingSintered steel7250901611181445369516 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83