norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Foot brackets for ISO 6432 round cylinders.
A foot bracket is used for the fixed mounting of ISO 6432 pneumatic cylinders. The pneumatic cylinder is usually mounted with two foot brackets, one at the top and one at the bottom.

However, it is also possible to mount it using only one foot bracket at the top or bottom. Mount on the top for pull applications and on the bottom for push applications.
Supplied withSupplied singly.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 12020 Foot brackets for ISO 6432 239 kB

Drawings

Foot brackets
for ISO 6432

Item selection/filter

Order No.A

A1BD2D3thicknessHLSuitable for

RCylinder
Ø
CADAcc.PriceOrder
12020-0812251116124,531635DIN ISO 6432108-10 0.00 €
12020-1216321420165,542042DIN ISO 643212,512-16 0.00 €
12020-2025401725226,652554DIN ISO 64322020-25 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83