norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Holder for panel elements (Multiblock 25) type B and type I
10350

Holder for panel elements (Multiblock 25) type B and type I

go back

Item description/product images

DescriptionMaterial:Holder fibreglass reinforced plastic PA.
Steel nut.
Version:Holder black or grey similar to RAL 7042.
Nut electro zinc-plated.
Note:The holders facilitate the simple attachment of panel elements to aluminium profiles.

The holder can be twisted into the profile slot at any position. Lightweight plastic panel elements (acrylic glass, composite panels) or cladding panels can be mounted on these brackets. A hole must be drilled through the panel elements to enable them to be screwed to the holder. The nut in the holder can be adjusted via an elongated hole so that a certain tolerance compensation is possible.

Additional spacers can be attached to the holder. This provides various distances from the profile edge for screwing panel elements of different thicknesses flush with the aluminium profile.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 10350_Datasheet_32688_Holder_for_panel_elements_Multiblock_25_type_B_and_type_I--en 309 kB

Drawings

Holder for panel elements (Multiblock 25) type B and type I

Item selection/filter

Order No.Main
colour
TypeA1A2D

Slot
width
PCADAcc.PriceOrder
10350-11080408blackI84,35M484,5 0.00 €
10350-11080508blackI84,35M584,5 0.00 €
10350-11080608blackI84,35M684,5 0.00 €
10350-11080412blackI124,4M484,5 0.00 €
10350-11080512blackI124,4M584,5 0.00 €
10350-11080612blackI124,4M684,5 0.00 €
10350-11080414blackI144,6M484,5 0.00 €
10350-11080514blackI144,6M584,5 0.00 €
10350-11080614blackI144,6M684,5 0.00 €
10350-12080408blackB8,55,7M4106 0.00 €
10350-12080508blackB8,55,7M5106 0.00 €
10350-12080608blackB8,55,7M6106 0.00 €
10350-12080409blackB9,55,6M4106 0.00 €
10350-12080509blackB9,55,6M5106 0.00 €
10350-12080609blackB9,55,6M6106 0.00 €
10350-12080414blackB146M4106 0.00 €
10350-12080514blackB146M5106 0.00 €
10350-12080614blackB146M6106 0.00 €
10350-21080408greyI84,35M484,5 0.00 €
10350-21080508greyI84,35M584,5 0.00 €
10350-21080608greyI84,35M684,5 0.00 €
10350-21080412greyI124,4M484,5 0.00 €
10350-21080512greyI124,4M584,5 0.00 €
10350-21080612greyI124,4M684,5 0.00 €
10350-21080414greyI144,6M484,5 0.00 €
10350-21080514greyI144,6M584,5 0.00 €
10350-21080614greyI144,6M684,5 0.00 €
10350-22080408greyB8,55,7M4106 0.00 €
10350-22080508greyB8,55,7M5106 0.00 €
10350-22080608greyB8,55,7M6106 0.00 €
10350-22080409greyB9,55,6M4106 0.00 €
10350-22080509greyB9,55,6M5106 0.00 €
10350-22080609greyB9,55,6M6106 0.00 €
10350-22080414greyB146M4106 0.00 €
10350-22080514greyB146M5106 0.00 €
10350-22080614greyB146M6106 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83