norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connection bracket 45° pre-assembled
for C-profile mounting rails System 41
10925-60

Connection bracket 45° pre-assembled for C-profile mounting...

go back

Item description/product images

DescriptionMaterial:Steel.Version:electro zinc-plated.Note:Pre-assembled connection bracket for easy connection of two mounting rails.

The connection bracket enables the rails to be precisely aligned at an angle of 45° to each other. Frictional connection by sliding into the rail profile and clamping with four screws. Or interlocking connection by inserting the four screws through the back of the profile.

Suitable for System 41 mounting profiles (41/22 and 41/41).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10925-60 Connection bracket 45° pre-assembled for C-profile mounting rails System 41 231 kB

Drawings

Connection bracket 45° pre-assembled
for C-profile mounting rails System 41

Item selection/filter

Order No.

Version 1CADAcc.PriceOrder
10925-60-1141System 41 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83