norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rail connector, heavy duty
for C-profile mounting rails System 41
10925-57

Rail connector, heavy duty for C-profile mounting rails System...

go back

Item description/product images

DescriptionMaterial:Steel.Version:electro zinc-plated.Note:Connecting element for easy connection of two mounting rails.

The rail connector enables the rails to be precisely aligned with each other. With 4 holes matching the slotted holes in the mounting rails.
Frictional connection by push-through assembly with hex head bolts, washers and nuts (order bolts, washers and nuts separately).

Suitable for System 41 (41/41) mounting profiles.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10925-57 Rail connector, heavy duty for C-profile mounting rails System 41 248 kB

Drawings

Rail connector, heavy duty
for C-profile mounting rails System 41

Item selection/filter

Order No.L

CADAcc.PriceOrder
10925-57-1141184184 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83