norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
C-profile mounting rails System 28, with holes
10925-10

C-profile mounting rails System 28, with holes

go back

Item description/product images

DescriptionProduct description:Our C-rails are the ideal solution for the secure and flexible fastening of components in various industrial and commercial applications. They are characterised by their robust design and versatility, making them ideal for assembly and fastening projects.Material:Steel.Version:electro zinc-plated.Note:The mounting rails provide an excellent basis for the realisation of complex constructions. They enable the creation of safe horizontal and vertical installations. They serve as a basis for the secure fastening of pipes, electrical installations or other components in machine construction, building technology or electrical systems.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10925-10 C-profile mounting rails System 28, with holes 128 kB

Drawings

C-profile mounting rails System 28, with holes

Item selection/filter

Order No.SizeL

Max. recommended load
by 0,5m length
kN
Max. recommended load
by 1.5m length
kN
Max. recommended load
by 1m length
kN
Profile area
cm²
CADAcc.PriceOrder
10925-10-1112815X100028/1510000,50,10,241,25 0.00 €
10925-10-1112815X200028/1520000,50,10,241,25 0.00 €
10925-10-1112815X300028/1530000,50,10,241,25 0.00 €
10925-10-1112828X100028/2810001,10,370,551,58 0.00 €
10925-10-1112828X200028/2820001,10,370,551,58 0.00 €
10925-10-1112828X300028/2830001,10,370,551,58 0.00 €
Order No.Moment of inertia
Jy
cm⁴
Moment of inertia
Jz
cm⁴
Resistance torque
Wy
cm³
Resistance torque
Wz
cm³
CADAcc.PriceOrder
10925-10-1112815X10000,341,430,431,02 0.00 €
10925-10-1112815X20000,341,430,431,02 0.00 €
10925-10-1112815X30000,341,430,431,02 0.00 €
10925-10-1112828X10001,52,031,051,5 0.00 €
10925-10-1112828X20001,52,031,051,5 0.00 €
10925-10-1112828X30001,52,031,051,5 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83