norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body steel.
Cam levers cast aluminium.
Version:Body black oxidised.
T-nut electro zinc-plated.
Cam levers black powder coated.
Note:The clamp module is inserted into the T-slot from above and secured using the cam lever, no other tools required.Advantages:The eccentric clamp modules can be used on conventional aluminium profile systems or on T-slot tables as stops, fasteners or clamps for components and workpieces. Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10500_C Eccentric clamp module, Form C 835 kB
 Mounting instructions for eccentric clamp module 450 kB

Drawings

Eccentric clamp module, Form C

Item selection/filter

Order No.FormDHH1H2H3Lsuitable
for slot
width
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
10500-21150606C153410673561,590 0.00 €
10500-21201008C2044138105282,5100 0.00 €
10500-21301008C3084,635102570,484120 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83