norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing glass-bead reinforced polyamide.
Rollers POM.
Screws steel.
Version:Housing and rollers black.
Screws electro zinc-plated.
Note:The roller elements are suitable for the manufacture of roller conveyors in any length and width. Suitable for type B and I aluminium profiles. Due to the sprung guide tabs on the bottom, the elements will fit any 8 and 10 slots.

Attachment Form B
Insert the bottom of the housing and rollers into the slot on the aluminium profile. Bring the top of the housing into position and press down. Knocking in or screwing in the screws fastens and secures the roller element in the slot.
Alternatively, the clamps can be removed from the bottom of the housing and the roller element permanently screwed to the aluminium profile using screws and slot keys.
Drawing reference:
1) lateral guide
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10450_B Roller elements, Form B 155 kB

Drawings

Roller elements, Form B

Item selection/filter

Order No.Form

Version 1Slot
width
Load
capacity
N
CADAcc.PriceOrder
10450-2000Bwithout lateral guide8/10100 0.00 €
10450-2100Bwith lateral guide8/10100 0.00 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83