norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Label holders Ø30 type I transparent, self adhesive, Form B, straight
10910-02_B

Label holders Ø30 type I transparent, self adhesive, Form B,...

go back

Item description/product images

DescriptionMaterial:Plastic hard PVC.Version:Form A: transparent.
Form B: transparent / grey, similat to RAL 7035.
Note:Suitable for round tubes and profile tubes with 30 mm OD.

The label holders are made from transparent plastic (Form B front transparent, rear grey). Labelled card or paper strips can be inserted into the opening in the top. Suitable for 38 mm high x 100 mm long labels.

The self-adhesive strip on the back ensures that the label holders are permanently bonded to the profile.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10910-02_B Label holders Ø30 type I transparent, self adhesive, Form B, straight 151 kB

Drawings

Label holders Ø30 type I transparent, self adhesive, Form B, straight

Item selection/filter

Order No.FormForm definitionProfileD

LHECADAcc.PriceOrder
10910-02-302BstraightØ30301024138 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83