norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)Version:Artificially aged, natural colour anodised.Note:Aluminium profile for general constructions.On request:Mitre cuts 15°, 30° and 45°.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 10160_Datasheet_33842_Aluminium_profiles_45x60_Type_B--en 249 kB

Drawings

Aluminium profiles 45x60 Type B

Item selection/filter

Order No.Slot
width
ProfileLIx
cm⁴
Iy
cm⁴
Wx
cm³
Wy
cm³
Profile area
cm²
F1 max.
kN
Approx.
weight kg/m
CADAcc.PriceOrder
10160-104560X10001045x60100037,5522,6612,5210,0711,14123,01 0.00 €
10160-104560X20001045x60200037,5522,6612,5210,0711,14122,89 on request
10160-104560X30001045x60300037,5522,6612,5210,0711,14122,89 on request
10160-104560X40001045x60400037,5522,6612,5210,0711,14122,89 on request
10160-104560X50001045x60500037,5522,6612,5210,0711,14122,89 on request
10160-104560X60001045x60600037,5522,6612,5210,0711,14122,89 on request

Information about this article

If your desired length is not shown,


please contact our professional personal.
The maximum length we can supply is 6000mm.

Order now here.

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83