norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Centre, steel 
for tailstock with centre height 75 mm
34024-06

Centre, steel for tailstock with centre height 75 mm

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Nitro-carburised.Note for ordering:In pairs.Note:Centre fits in the tailstock 34024-05.

The slit in Forms C and D enable the length of the workpiece to be measured.

D min. and D max. refer to the workpiece being measured.
Accessory:Tailstock 34024-05.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 34024-06_Datasheet_32627_Centre_steel_for_tailstock_with_centre_height_75_mm--en 186 kB

Drawings (total overview)

Centre, steel 
for tailstock with centre height 75 mm

Centre, steel, for tailstock with centre height 75 mm, Form B, flattened

More information

Drawings

Centre, steel, for tailstock with centre height 75 mm, Form B, flattened

Item selection/filter

Order No.FormForm definitionD
min.
D
max.
D1

D2HH1H2CADAcc.PriceOrder
34024-06-230Bflattened153012/1430593514 0.00 €

Centre, steel for tailstock with centre height 75 mm, Form C hollow cup centre

More information

Drawings

Centre, steel for tailstock with centre height 75 mm, Form C hollow cup centre

Item selection/filter

Order No.FormForm definitionBD
min.
D
max.
D1

D2HH1H2CADAcc.PriceOrder
34024-06-315CHollow cup centres1,591512/141945357 0.00 €

Centre, steel for tailstock with centre height 75 mm, Form D flattened hollow cup centre

More information

Drawings

Centre, steel for tailstock with centre height 75 mm, Form D flattened hollow cup centre

Item selection/filter

Order No.FormForm definitionBD
min.
D
max.
D1

D2HH1H2CADAcc.PriceOrder
34024-06-430D-3163012/1435553517 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83