norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Positioning stage aluminium 
with quick-action clamp
34031-05

Positioning stage aluminium with quick-action clamp

go back

Item description/product images

DescriptionMaterial:Body aluminium.
Components stainless steel.
Version:Body hard-coated.
Components bright.
Note:The positioning stage can be infinitely adjusted in the the X and Y axis. Guide pins can be inserted into the holes D1 so that they engage in the machine table T-slot (Figure 1.1). This enables precise movement along the measuring axis. Without pins, the positioning stage can be rotated (Figure 1.2) and still be effectively secured using the slotted holes. Due to its high dead weight, the positioning stage can also be used on machine tables without a T-slot and adjusted and rotated as required (Figure 1.3).

The test piece can be finely adjusted linearly in the X and Y axis on the positioning stage and rotated through 360°. Infinite fine adjustment takes place in the X and Y axis within an adjustment range of +/- 12.5 mm. The adjustment is made in 0.5 mm per revolution.

The rough adjustment can be rotated through 360°. Fine adjustment is made at 0.33° per revolution. Securing and fixed positioning is carried out by clamping.
This is a compact model, eliminating the need to use several modules to position the test specimen.

The positioning stage is equipped with a quick-action clamp. This means that all items with a quick-release adapter can be installed and used. The quick-action clamp can also be removed, allowing the support surface to be used for any fixation element and placed against the adjustable stop. The stop can also be removed. The quick-action clamp is attached to the positioning stage using an M6 screw.
Accessory:Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Precision vice 33225-5003511.
Precision centric vice 34010.
Precision 3-jaw chuck 34011.
Adapter 33226-05.
Needle support 33227.
Small part clamp 34012.
Magnetic V-block 34013.
V-block with spring finger 34013-05.
V-block 34013-10.
Clamping plate 34032.
Supplied withDIN 508 T-slot nuts 07060-08, 07060-081 and 07060-082 (2 per item), as well as 2 knurled knobs 06092-0208X20 and 2 guide pins.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 34031-05_Datasheet_32639_Positioning_stage_aluminium_with_quick-action_clamp--en 369 kB

Drawings

Positioning stage aluminium 
with quick-action clamp

Item selection/filter

Order No.BB1B2B3B4B5B6D

D1D2D3HH1H2H3H4LL1L2L3L4L5L6L7L8CADAcc.PriceOrder
34031-05-20023020602302101801668,1125598,1241523,53020108053,577,584,520015515150125205,7 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83