norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steelVersion:Bright.Note:Spring finger suitable for V-blocks 34013-10.

Dimension D refers to the assembled state of the spring finger with mounting bracket and the V-block 34013-10 (angle 120°).

The set comprises a column holder, a column 33262-0606X075 and a spring finger 33260-10605010.
Accessory:V-block 34013-10.
Spring finger 33260
Column 33262.
Supplied withM5x25 cap screw and a matching washer.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 34013-11_Datasheet_32604_Spring_finger_with_mounting_bracket_for_V-blocks--en 152 kB

Drawings

Spring finger 
with mounting bracket for V-blocks

Item selection/filter

Order No.BD
min.
D
max.
D1

D2D3HH1H2LL1L2L3SSWTCADAcc.PriceOrder
34013-11-150861549065,3108612203650,7622,51318 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83