norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body steel.
Quick-release mount aluminium.
Version:Body hardened and chemically nickel-plated.
Quick-release mount hard coated.
Note:Small parts clamp with various clamping faces for clamping small items. Flat and rotationally symetrical parts can be clamped, and parts can be held on internal diameters. Perfect for use by measurement technology.

Form C is a stepped mandrel collet with each step increasing by 3 mm (smallest diameter is 4 mm).

The small parts clamps can be connected to all (basic) quick-action clamps to form a quick-change system. This enables the small parts clamps to be mounted quickly and effectively on various quick-release holders.
Accessory:Baseplates 34031.
Positioning stage 34031-05.
Basic quick-action clamp 33227-05.
Basic quick-action clamp 34006.
Basic quick-action clamp 34021.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 34012_C_Datasheet_32599_Small-parts_clamp_Form_C_with_stepped_mandrel_collet--en 203 kB

Drawings

Small-parts clamp, Form C, with stepped mandrel collet

Item selection/filter

Order No.FormB1D
min.
D
max.
D1

HH1H2H3H4L3CADAcc.PriceOrder
34012-312030C6053022120709516260 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83