norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel and fixed equipment castors, steel with elastic solid rubber tread, for aluminium profiles, Form A
95046-19_A

Swivel and fixed equipment castors, steel with elastic solid...

go back

Item description/product images

DescriptionMaterial:Housing, steel plate.
Tread made of elastic solid rubber.
Wheels made of polyamide 6.
Version:Steel plate is electro zinc-plated, trivalent blue passivated and Cr6 free.
Elastiic solid rubber grey.Polyamide 6 black
Note:Two specially developed mounting plates ensure almost universal adaptability to any aluminium profile. The standard programme includes various types of castors, such as fixed castors or swivel castors with and without brakes.
These castors are highly resistant to many aggressive chemicals.
The high-quality elastic solid rubber tread with a Shore hardness of 55A is vulcanised onto the polyamide wheel body. The high-quality rubber compound used for the tread ensures low rolling and manoeuvring resistance. The thick tread cushion makes the castors extremely gentle on floors and noise-absorbing.
Application:These castors with an elastic solid rubber tread are used primarily where the cushioning of transported goods is crucial – e.g. when transporting tiles or ceramics, but also when transporting sensitive electronic measuring instruments.Temperature range:-20°C - +80°CSpecial features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95046-19_A Swivel and fixed equipment castors, steel with elastic solid rubber tread, for aluminium profiles, Form A 232 kB

Drawings

Swivel and fixed equipment castors, steel with elastic solid rubber tread, for aluminium profiles, Form A

Item selection/filter

Order No.FormB

B1DD1HLL1Wheel
bearing
Permissible
load
kg
Kind of fasteningItemCADAcc.PriceOrder
95046-19-101000321A32401008,513612080ball bearing78mounting plateFixed castor 0.00 €
95046-19-101250321A32401258,516112080ball bearing78mounting plateFixed castor 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83