norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel and fixed equipment castors, steel with TPE tread, for aluminium profiles, Form A
95046-17_A

Swivel and fixed equipment castors, steel with TPE tread, for...

go back

Item description/product images

DescriptionProduct description:Aluminium profile systems are suitable for modern machine, plant and equipment construction. These castors for aluminium profiles are characterised by their flexibility, versatility and user-friendliness. The design embodies the essence of simplicity and functionality.Material:Housing, steel plate.
Wheels made from thermoplastic rubber-elastomer (TPE).
Wheel body polypropylene.
Version:Steel plate is electro zinc-plated, trivalent blue passivated and Cr6 free.
Thermoplastic rubber elastomer (TPE), grey.
Polypropylene silver-grey.
Note:Two specially developed mounting plates ensure almost universal adaptability to any aluminium profile. The standard programme includes various types of castors, such as fixed castors or swivel castors with and without brakes.
These castors are highly resistant to many aggressive chemicals.
The high-quality thermoplastic polypropylene (TPE) tread has a Shore hardness of 85A and is injection moulded onto a polypropylene wheel body. The tread leaves no running marks and is inseparably bonded to the wheel body. The thermoplastic rubber-elastomer castors are characterised by very low rolling and steering resistance.
Application:Wheels and castors with a thermoplastic rubber-elastomer tread are often used on factory and shop fittings, as well as on display stands. Other applications include medical equipment, measuring and testing devices, as well as work and assembly stations.Temperature range:-20 °C - +60 °C.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95046-17_A Swivel and fixed equipment castors, steel with TPE tread, for aluminium profiles, Form A 253 kB

Drawings

Swivel and fixed equipment castors, steel with TPE tread, for aluminium profiles, Form A

Item selection/filter

Order No.FormB

B1DD1HLL1Wheel
bearing
Permissible
load
kg
Kind of fasteningItemCADAcc.PriceOrder
95046-17-100750251A2540758,510012080ball bearing75mounting plateFixed castor 0.00 €
95046-17-100800321A3240808,511112080ball bearing120mounting plateFixed castor 0.00 €
95046-17-101000321A32401008,513612080ball bearing120mounting plateFixed castor 0.00 €
95046-17-101250321A32401258,516112080ball bearing120mounting plateFixed castor 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83