norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles, Form B
95046-16_B

Swivel and fixed equipment castors, steel with TPU tread,...

go back

Item description/product images

DescriptionProduct description:Aluminium profile systems are suitable for modern machine, plant and equipment construction. These castors for aluminium profiles are characterised by their flexibility, versatility and user-friendliness. The design embodies the essence of simplicity and functionality.Material:Housing, steel plate.
Wheels made of thermoplastic polyurethane (TPU).
Wheels made of polyamide 6.
Version:Steel plate is electro zinc-plated, trivalent blue passivated and Cr6 free.
Thermoplastic polyurethane (TPU) dark grey.
Polyamide 6 silver-grey.
Note:Two specially developed mounting plates ensure almost universal adaptability to any aluminium profile. The standard programme includes various types of castors, such as fixed castors or swivel castors with and without brakes.
These castors are highly resistant to many aggressive chemicals.
The high-quality thermoplastic polyurethane (TPU) tread has a Shore hardness of 94A and is injection moulded onto the wheel body. The tread leaves no running marks, no contact stains and is characterised by low rolling and steering resistance and high resistance to abrasion.
Application:These castors with a thermoplastic polyurethane tread are used for tool trolleys, floor dollies or in hygienic areas such as the food industry.

Electrically conductive wheels or swivel and fixed castors are used to protect against electrostatic discharge, which can be generated by transporting equipment or the goods being transported. They help to prevent damage to sensitive goods in transit and painful electrostatic discharge to the trolley operator.
Temperature range:-20 °C - +70 °C.Special features:
  RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95046-16_B Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles, Form B 294 kB

Drawings

Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles, Form B

Item selection/filter

Order No.FormAB

B1DD1HLL1RWheel
bearing
Permissible
load
kg
Kind of fasteningItemCADAcc.PriceOrder
95046-16-10075025B292540758,51001208066,5ball bearing48,75mounting plateSwivel castor 0.00 €
95046-16-10080032B403240808,51111208080ball bearing78mounting plateSwivel castor 0.00 €
95046-16-10100032B4032401008,51361208090ball bearing78mounting plateSwivel castor 0.00 €
95046-16-10125032B4032401258,516112080102,5ball bearing78mounting plateSwivel castor 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83