|
|
95046-16Swivel and fixed equipment castors, steel with TPU tread,... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Aluminium profile systems are suitable for modern machine, plant and equipment construction. These castors for aluminium profiles are characterised by their flexibility, versatility and user-friendliness. The design embodies the essence of simplicity and functionality.Material:Housing, steel plate. Wheels made of thermoplastic polyurethane (TPU). Wheels made of polyamide 6.Version:Steel plate is electro zinc-plated, trivalent blue passivated and Cr6 free. Thermoplastic polyurethane (TPU) dark grey. Polyamide 6 silver-grey.Note:Two specially developed mounting plates ensure almost universal adaptability to any aluminium profile. The standard programme includes various types of castors, such as fixed castors or swivel castors with and without brakes. These castors are highly resistant to many aggressive chemicals. The high-quality thermoplastic polyurethane (TPU) tread has a Shore hardness of 94A and is injection moulded onto the wheel body. The tread leaves no running marks, no contact stains and is characterised by low rolling and steering resistance and high resistance to abrasion.Application:These castors with a thermoplastic polyurethane tread are used for tool trolleys, floor dollies or in hygienic areas such as the food industry.
Electrically conductive wheels or swivel and fixed castors are used to protect against electrostatic discharge, which can be generated by transporting equipment or the goods being transported. They help to prevent damage to sensitive goods in transit and painful electrostatic discharge to the trolley operator.Temperature range:-20 °C - +70 °C.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
|
Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles, Form B |
More information |
Order No. | Form | A | B | B1 | D | D1 | H | L | L1 | R | Wheel bearing | Permissible load kg | Kind of fastening | Item | CAD | Acc. | Price | Order |
---|
95046-16-10075025 | B | 29 | 25 | 40 | 75 | 8,5 | 100 | 120 | 80 | 66,5 | ball bearing | 48,75 | mounting plate | Swivel castor |  | | 0.00 € | | 95046-16-10080032 | B | 40 | 32 | 40 | 80 | 8,5 | 111 | 120 | 80 | 80 | ball bearing | 78 | mounting plate | Swivel castor |  | | 0.00 € | | 95046-16-10100032 | B | 40 | 32 | 40 | 100 | 8,5 | 136 | 120 | 80 | 90 | ball bearing | 78 | mounting plate | Swivel castor |  | | 0.00 € | | 95046-16-10125032 | B | 40 | 32 | 40 | 125 | 8,5 | 161 | 120 | 80 | 102,5 | ball bearing | 78 | mounting plate | Swivel castor |  | | 0.00 € | |
|
Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles, Form C |
More information |
Order No. | Form | A | B | B1 | D | D1 | H | L | L1 | R | Wheel bearing | Permissible load kg | Kind of fastening | Item | CAD | Acc. | Price | Order |
---|
95046-16-100750252 | C | 29 | 25 | 40 | 75 | 8,5 | 100 | 120 | 80 | 66,5 | ball bearing | 48,75 | mounting plate | Swivel castor |  | | 0.00 € | | 95046-16-100800322 | C | 40 | 32 | 40 | 80 | 8,5 | 111 | 120 | 80 | 80 | ball bearing | 78 | mounting plate | Swivel castor |  | | 0.00 € | | 95046-16-101000322 | C | 40 | 32 | 40 | 100 | 8,5 | 136 | 120 | 80 | 90 | ball bearing | 78 | mounting plate | Swivel castor |  | | 0.00 € | | 95046-16-101250322 | C | 40 | 32 | 40 | 125 | 8,5 | 161 | 120 | 80 | 102,5 | ball bearing | 78 | mounting plate | Swivel castor |  | | 0.00 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|